How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| P: | 4.62 in | LM: | 13.21 |
| H: | 0.53 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | V: | 4.26 in |
| AE2: | 0.97 | AB: | 6.76 |
| D: | 4.88 | U: | 1.25 in |
| L: | 10.88 in | AA: | 15.19 |
| BD: | 5.88 | I: | 7.5 in |
| BE: | 0.38 in | T: | 2.188 |
| G: | 3.63 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

