How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BF: | 0.41 | G: | 3.63 |
| AA: | 15.19 | AK: | 4.5 |
| AE2: | 0.97 | LL: | 5.25 in |
| AF: | 0.38 | P: | 4.62 in |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 2.188 | LM: | 13.21 |
| D: | 4.88 | BE: | 0.38 in |
| V: | 4.26 in | AB: | 6.76 |
| AG: | 10.5 | BD: | 5.88 |
| L: | 10.88 in | U: | 1.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 58.3 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 8.04 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Bore Code: | 35 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

