How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 6.76 |
| AF: | 0.38 | LL: | 5.25 in |
| U: | 1.25 in | AA: | 15.19 |
| BE: | 0.38 in | P: | 4.62 in |
| AK: | 4.5 | H: | 0.53 in |
| T: | 2.188 | I: | 7.5 in |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| L: | 10.88 in | G: | 3.63 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.29 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

