How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 5.88 |
| AG: | 10.5 | U: | 1.25 in |
| AK: | 4.5 | AE2: | 0.97 |
| L: | 10.88 in | I: | 7.5 in |
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 6.76 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LM: | 13.21 | V: | 4.26 in |
| LL: | 5.25 in | BF: | 0.41 |
| P: | 4.62 in | BE: | 0.38 in |
| AF: | 0.38 | T: | 2.188 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Output RPM: | 341 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

