How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| U: | 1.25 in | AK: | 4.5 |
| AJ: | 5.88 | AG: | 10.5 |
| I: | 7.5 in | G: | 3.63 |
| D: | 4.88 | AA: | 15.19 |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | BF: | 0.41 |
| T: | 2.188 | P: | 4.62 in |
| L: | 10.88 in | BD: | 5.88 |
| LM: | 13.21 | AB: | 6.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 60:1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

