How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | G: | 3.63 |
| H: | 0.53 in | LM: | 13.21 |
| BE: | 0.38 in | AG: | 10.5 |
| BF: | 0.41 | L: | 10.88 in |
| T: | 2.188 | AK: | 4.5 |
| AB: | 6.76 | AJ: | 5.88 |
| AE2: | 0.97 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AF: | 0.38 | I: | 7.5 in |
| D: | 4.88 | U: | 1.25 in |
| V: | 4.26 in | LL: | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 24 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Series Code: | OE | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

