How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| D: | 4.88 | AE2: | 0.97 |
| AA: | 15.19 | BF: | 0.41 |
| AB: | 6.76 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| LL: | 5.25 in | BE: | 0.38 in |
| LM: | 13.21 | P: | 4.62 in |
| T: | 2.188 | AF: | 0.38 |
| H: | 0.53 in | AK: | 4.5 |
| U: | 1.25 in | L: | 10.88 in |
| G: | 3.63 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 24 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Output RPM: | 233 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

