How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 2.188 |
| P: | 4.62 in | I: | 7.5 in |
| U: | 1.25 in | BF: | 0.41 |
| BE: | 0.38 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | G: | 3.63 |
| BD: | 5.88 | D: | 4.88 |
| L: | 10.88 in | LM: | 13.21 |
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 5.88 | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Series Code: | OE | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

