How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | V: | 4.26 in |
| U: | 1.25 in | BD: | 5.88 |
| LM: | 13.21 | AK: | 4.5 |
| H: | 0.53 in | AF: | 0.38 |
| L: | 10.88 in | P: | 4.62 in |
| AJ: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | T: | 2.188 |
| AB: | 6.76 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | D: | 4.88 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Service Factor: | 1 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

