How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| G: | 3.63 | D: | 4.88 |
| V: | 4.26 in | AF: | 0.38 |
| BD: | 5.88 | P: | 4.62 in |
| BE: | 0.38 in | L: | 10.88 in |
| LL: | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | T: | 2.25 |
| AJ: | 5.88 | H: | 0.53 in |
| AG: | 10.5 | U: | 1.25 in |
| AA: | 15.19 | BF: | 0.41 |
| LM: | 13.21 | AE2: | 0.97 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 19.4 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.250 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

