How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| AE2: | 0.97 | LM: | 13.21 |
| AA: | 15.19 | AB: | 6.76 |
| BF: | 0.41 | L: | 10.88 in |
| AF: | 0.38 | H: | 0.53 in |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 4.26 in | T: | 2.25 |
| AJ: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | U: | 1.25 in |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Output Key: | 1/2 X 3.00 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.4 | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

