Grove Gear 52YFC-1-2.250-140TC-100-L3
Part #:52YFC-1-2.250-140TC-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 10.5 |
| D: | 4.88 | BD: | 5.88 |
| U: | 1.25 in | L: | 10.88 in |
| AB: | 6.76 | AJ: | 5.88 |
| P: | 4.62 in | I: | 7.5 in |
| LL: | 5.25 in | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.97 |
| G: | 3.63 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2.25 |
| AA: | 15.19 | LM: | 13.21 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.250 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 36 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

