Grove Gear 52YFC-1-2.250-140TC-100-L4
Part #:52YFC-1-2.250-140TC-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AK: | 4.5 |
| AB: | 6.76 | T: | 2.25 |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | D: | 4.88 |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | I: | 7.5 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.97 | AJ: | 5.88 |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.07 | Model Code: | 52YFC |
| Output RPM: | 17.5 | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.250 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

