How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| I: | 7.5 in | AF: | 0.38 |
| AG: | 10.5 | U: | 1.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | G: | 3.63 |
| V: | 4.26 in | AA: | 15.19 |
| T: | 2.25 | AE2: | 0.97 |
| LM: | 13.21 | L: | 10.88 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.3 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Model Code: | 52YFC |
| Ratio Range: | 20:1 | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

