How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| H: | 0.53 in | L: | 10.88 in |
| BE: | 0.38 in | G: | 3.63 |
| AK: | 4.5 | AA: | 15.19 |
| LM: | 13.21 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| D: | 4.88 | BD: | 5.88 |
| LL: | 5.25 in | P: | 4.62 in |
| U: | 1.25 in | I: | 7.5 in |
| V: | 4.26 in | T: | 2.25 |
| AF: | 0.38 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.250 in |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output RPM: | 70 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

