How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 15.19 |
| L: | 10.88 in | AF: | 0.38 |
| AK: | 4.5 | U: | 1.25 in |
| G: | 3.63 | AJ: | 5.88 |
| P: | 4.62 in | BE: | 0.38 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| BD: | 5.88 | I: | 7.5 in |
| D: | 4.88 | AG: | 10.5 |
| AB: | 6.76 | AE2: | 0.97 |
| V: | 4.26 in | LM: | 13.21 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.00 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.38 | Output Diameter (in): | 2.250 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

