Grove Gear 52YFC-1-2.250-140TC-30-L1
Part #:52YFC-1-2.250-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AF: | 0.38 |
| I: | 7.5 in | U: | 1.25 in |
| L: | 10.88 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| D: | 4.88 | AK: | 4.5 |
| H: | 0.53 in | AA: | 15.19 |
| BD: | 5.88 | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| AJ: | 5.88 | AB: | 6.76 |
| P: | 4.62 in | BE: | 0.38 in |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 58.3 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.00 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.250 in | Service Factor: | 1 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

