How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | T: | 2.25 |
| BF: | 0.41 | AE2: | 0.97 |
| AG: | 10.5 | LM: | 13.21 |
| AF: | 0.38 | AK: | 4.5 |
| AJ: | 5.88 | U: | 1.25 in |
| AA: | 15.19 | V: | 4.26 in |
| BD: | 5.88 | G: | 3.63 |
| P: | 4.62 in | H: | 0.53 in |
| LL: | 5.25 in | AB: | 6.76 |
| BE: | 0.38 in | L: | 10.88 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Bore Code: | 36 |
| Gear Type: | Worm | Output Diameter (in): | 2.250 in |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

