How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | L: | 10.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | LL: | 5.25 in |
| I: | 7.5 in | U: | 1.25 in |
| P: | 4.62 in | LM: | 13.21 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AK: | 4.5 | V: | 4.26 in |
| T: | 2.25 | AJ: | 5.88 |
| AB: | 6.76 | D: | 4.88 |
| H: | 0.53 in | AA: | 15.19 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.00 | Output RPM: | 43.8 |
| Output Diameter (in): | 2.250 in | Bore Code: | 36 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

