How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LM: | 13.21 |
| V: | 4.26 in | AK: | 4.5 |
| AF: | 0.38 | AE2: | 0.97 |
| T: | 2.25 | BD: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | U: | 1.25 in |
| G: | 3.63 | D: | 4.88 |
| L: | 10.88 in | H: | 0.53 in |
| BF: | 0.41 | LL: | 5.25 in |
| I: | 7.5 in | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.250 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Ratio Range: | 40:1 | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 6.29 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

