How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| AK: | 4.5 | AE2: | 0.97 |
| LL: | 5.25 in | U: | 1.25 in |
| G: | 3.63 | AA: | 15.19 |
| P: | 4.62 in | T: | 2.25 |
| V: | 4.26 in | H: | 0.53 in |
| BD: | 5.88 | LM: | 13.21 |
| D: | 4.88 | AB: | 6.76 |
| L: | 10.88 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 28.2 |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Product Type: | Right Angle |
| Model Code: | 52YFC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

