How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.63 |
| AJ: | 5.88 | L: | 10.88 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| I: | 7.5 in | P: | 4.62 in |
| BD: | 5.88 | AA: | 15.19 |
| D: | 4.88 | T: | 2.25 |
| AK: | 4.5 | U: | 1.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| LL: | 5.25 in | AG: | 10.5 |
| LM: | 13.21 | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 5.14 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 36 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.250 in | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

