How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 4.26 in |
| BF: | 0.41 | P: | 4.62 in |
| LM: | 13.21 | T: | 2.25 |
| AG: | 10.5 | D: | 4.88 |
| AE2: | 0.97 | AB: | 6.76 |
| LL: | 5.25 in | BE: | 0.38 in |
| L: | 10.88 in | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.38 |
| I: | 7.5 in | U: | 1.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| G: | 3.63 | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.250 in |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Model Code: | 52YFC |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

