How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | V: | 4.26 in |
| BF: | 0.41 | H: | 0.53 in |
| T: | 2.25 | AK: | 4.5 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| AE2: | 0.97 | G: | 3.63 |
| AJ: | 5.88 | AA: | 15.19 |
| BD: | 5.88 | L: | 10.88 in |
| AF: | 0.38 | P: | 4.62 in |
| BE: | 0.38 in | LM: | 13.21 |
Technical Specifications
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.00 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 2.250 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Bore Code: | 36 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

