How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | AG: | 10.5 |
| LL: | 5.25 in | AB: | 6.76 |
| BE: | 0.38 in | LM: | 13.21 |
| H: | 0.53 in | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | G: | 3.63 |
| U: | 1.25 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AJ: | 5.88 | T: | 2.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.00 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 24 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 2.250 in | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

