How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.41 |
| BD: | 5.88 | AG: | 10.5 |
| LM: | 13.21 | U: | 1.25 in |
| T: | 2.25 | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| G: | 3.63 | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| L: | 10.88 in | H: | 0.53 in |
| AK: | 4.5 | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.91 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Bore Code: | 36 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.250 in |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

