How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | I: | 7.5 in |
| BD: | 5.88 | D: | 4.88 |
| U: | 1.25 in | V: | 4.26 in |
| AF: | 0.38 | T: | 2.25 |
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 6.76 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| P: | 4.62 in | BF: | 0.41 |
| AE2: | 0.97 | L: | 10.88 in |
| LL: | 5.25 in | AK: | 4.5 |
| AJ: | 5.88 | LM: | 13.21 |
Technical Specifications
| Model Code: | 52YFC | Ratio: | 80:1 |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.250 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.91 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 36 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

