How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AE2: | 0.97 |
| AF: | 0.38 | H: | 0.53 in |
| AA: | 15.19 | V: | 4.26 in |
| LL: | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | T: | 2.25 |
| LM: | 13.21 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| I: | 7.5 in | L: | 10.88 in |
| P: | 4.62 in | D: | 4.88 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Key: | 1/2 X 3.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.250 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

