How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| T: | 2.25 | G: | 3.63 |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 6.76 | AK: | 8.5 |
| LL: | 5.25 in | D: | 4.88 |
| AG: | 10.5 | AF: | 0.38 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | I: | 7.5 in |
| V: | 4.26 in | AJ: | 7.25 |
| L1: | 14.3 in | AA: | 15.19 |
| AE2: | 0.97 | U: | 1.25 in |
Technical Specifications
| Bore Code: | 36 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.250 in |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

