How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | AJ: | 7.25 |
| AE2: | 0.97 | L1: | 14.3 in |
| U: | 1.25 in | I: | 7.5 in |
| LL: | 5.25 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| BE1: | 0.5 in | D: | 4.88 |
| H: | 0.53 in | L: | 10.88 in |
| BD: | 9 | BF: | 0.53 |
| T: | 2.25 | AF: | 0.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.250 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

