How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| L: | 10.88 in | V: | 4.26 in |
| BF: | 0.53 | P: | 4.62 in |
| I: | 7.5 in | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| H: | 0.53 in | AA: | 15.19 |
| LL: | 5.25 in | AJ: | 7.25 |
| T: | 2.25 | AE2: | 0.97 |
| AB: | 6.76 | D: | 4.88 |
| BD: | 9 | AK: | 8.5 |
| G: | 3.63 | AG: | 10.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.3 | Output Key: | 1/2 X 3.00 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Motor Frame Size: | 180TC | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

