How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| AJ: | 7.25 | L1: | 14.3 in |
| AB: | 6.76 | AF: | 0.38 |
| U: | 1.25 in | AK: | 8.5 |
| AG: | 10.5 | D: | 4.88 |
| BD: | 9 | H: | 0.53 in |
| L: | 10.88 in | BE1: | 0.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BF: | 0.53 |
| AE2: | 0.97 | T: | 2.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Key: | 1/2 X 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 14.3 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

