How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AE2: | 0.97 |
| D: | 4.88 | V: | 4.26 in |
| BF: | 0.53 | U: | 1.25 in |
| BE1: | 0.5 in | AA: | 15.19 |
| LL: | 5.25 in | L1: | 14.3 in |
| I: | 7.5 in | G: | 3.63 |
| H: | 0.53 in | AK: | 8.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| T: | 2.25 | AF: | 0.38 |
| BD: | 9 | P: | 4.62 in |
| AJ: | 7.25 | AG: | 10.5 |
Technical Specifications
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.3 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YFC-1 | Output Diameter (in): | 2.250 in |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

