How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.88 |
| BD: | 9 | AE2: | 0.97 |
| AG: | 10.5 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | AJ: | 7.25 |
| L1: | 14.3 in | T: | 2.25 |
| I: | 7.5 in | BF: | 0.53 |
| V: | 4.26 in | L: | 10.88 in |
| LL: | 5.25 in | AF: | 0.38 |
| G: | 3.63 | BE1: | 0.5 in |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.250 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.3 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 36 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

