How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| U: | 1.25 in | LL: | 5.25 in |
| AE2: | 0.97 | AJ: | 7.25 |
| V: | 4.26 in | AF: | 0.38 |
| AK: | 8.5 | L1: | 14.3 in |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | AA: | 15.19 |
| T: | 2.25 | P: | 4.62 in |
| G: | 3.63 | D: | 4.88 |
| AB: | 6.76 | L: | 10.88 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.38 |
| Model Code: | 52YFC | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 25:1 | Output Diameter (in): | 2.250 in |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.00 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

