How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AF: | 0.38 |
| L: | 10.88 in | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | T: | 2.25 |
| BF: | 0.53 | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| U: | 1.25 in | AA: | 15.19 |
| AJ: | 7.25 | L1: | 14.3 in |
| V: | 4.26 in | AK: | 8.5 |
| BD: | 9 | P: | 4.62 in |
Technical Specifications
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio: | 25:1 | Bore Code: | 36 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 2.250 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 9.38 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.00 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

