How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 4.62 in | L1: | 14.3 in |
| L: | 10.88 in | V: | 4.26 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | D: | 4.88 |
| AK: | 8.5 | BF: | 0.53 |
| G: | 3.63 | BD: | 9 |
| AB: | 6.76 | I: | 7.5 in |
| T: | 2.25 | AF: | 0.38 |
| AG: | 10.5 | AJ: | 7.25 |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 2.250 in |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.38 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.00 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

