How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 14.3 in |
| P: | 4.62 in | AF: | 0.38 |
| AA: | 15.19 | L: | 10.88 in |
| G: | 3.63 | AJ: | 7.25 |
| AB: | 6.76 | I: | 7.5 in |
| LL: | 5.25 in | AK: | 8.5 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.97 | D: | 4.88 |
| T: | 2.25 | H: | 0.53 in |
| U: | 1.25 in | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Bore Code: | 36 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

