How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| AA: | 15.19 | AE2: | 0.97 |
| L: | 10.88 in | BD: | 9 |
| G: | 3.63 | BE1: | 0.5 in |
| U: | 1.25 in | V: | 4.26 in |
| H: | 0.53 in | LL: | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| BF: | 0.53 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AK: | 8.5 | T: | 2.25 |
| AJ: | 7.25 | L1: | 14.3 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Bore Code: | 36 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output RPM: | 70 | Output Diameter (in): | 2.250 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

