How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| G: | 3.63 | AF: | 0.38 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AK: | 8.5 |
| L: | 10.88 in | LL: | 5.25 in |
| AE2: | 0.97 | L1: | 14.3 in |
| V: | 4.26 in | P: | 4.62 in |
| I: | 7.5 in | BE1: | 0.5 in |
| AG: | 10.5 | AA: | 15.19 |
| AB: | 6.76 | U: | 1.25 in |
| BF: | 0.53 | T: | 2.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 36 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 58.3 | Output Diameter (in): | 2.250 in |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

