How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 3.63 |
| LL: | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| T: | 2.25 | AE2: | 0.97 |
| I: | 7.5 in | L1: | 14.3 in |
| AG: | 10.5 | U: | 1.25 in |
| AB: | 6.76 | AF: | 0.38 |
| P: | 4.62 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.88 |
| AK: | 8.5 | L: | 10.88 in |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.250 in | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 36 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

