How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | L1: | 14.3 in |
| P: | 4.62 in | LL: | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AB: | 6.76 | G: | 3.63 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | I: | 7.5 in |
| AE2: | 0.97 | D: | 4.88 |
| L: | 10.88 in | U: | 1.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| H: | 0.53 in | T: | 2.25 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.29 |
| Output Diameter (in): | 2.250 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.00 |
| Series Code: | OE | Bore Code: | 36 |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

