How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| L: | 10.88 in | T: | 2.25 |
| LL: | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | U: | 1.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| AG: | 10.5 | P: | 4.62 in |
| H: | 0.53 in | AJ: | 7.25 |
| D: | 4.88 | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| L1: | 14.3 in | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.250 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.29 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.00 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

