How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 1.25 in |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| L1: | 14.3 in | D: | 4.88 |
| I: | 7.5 in | T: | 2.25 |
| L: | 10.88 in | V: | 4.26 in |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | AF: | 0.38 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| LL: | 5.25 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Bore Code: | 36 | Output Diameter (in): | 2.250 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Model Code: | 52YFC | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

