How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | D: | 4.88 |
| G: | 3.63 | AE2: | 0.97 |
| U: | 1.25 in | BF: | 0.53 |
| LL: | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | H: | 0.53 in |
| L1: | 14.3 in | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BD: | 9 | V: | 4.26 in |
| AB: | 6.76 | L: | 10.88 in |
| T: | 2.25 | AA: | 15.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

