How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| L: | 10.88 in | T: | 2.25 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.38 | U: | 1.25 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| G: | 3.63 | H: | 0.53 in |
| LL: | 5.25 in | L1: | 14.3 in |
| P: | 4.62 in | AA: | 15.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Output Key: | 1/2 X 3.00 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 36 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

