How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 1.25 in | L1: | 14.3 in |
| AB: | 6.76 | BD: | 9 |
| T: | 2.25 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | L: | 10.88 in |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 10.5 | I: | 7.5 in |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 2.250 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 24 | Input Diameter (in): | 1.25 in |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| Bore Code: | 36 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

