How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AA: | 15.19 | D: | 4.88 |
| AJ: | 7.25 | G: | 3.63 |
| BE1: | 0.5 in | U: | 1.25 in |
| T: | 2.25 | AK: | 8.5 |
| AG: | 10.5 | BF: | 0.53 |
| AE2: | 0.97 | L: | 10.88 in |
| LL: | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | H: | 0.53 in |
| L1: | 14.3 in | AF: | 0.38 |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 36 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.00 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.250 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

