How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| LL: | 5.25 in | D: | 4.88 |
| AF: | 0.38 | BF: | 0.53 |
| P: | 4.62 in | BE1: | 0.5 in |
| T: | 2.25 | L1: | 14.3 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AE2: | 0.97 |
| U: | 1.25 in | AG: | 10.5 |
| AB: | 6.76 | AK: | 8.5 |
| BD: | 9 | AA: | 15.19 |
| L: | 10.88 in | G: | 3.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 2.91 | Series Code: | OE |
| Output Diameter (in): | 2.250 in | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.00 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

