How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BF: | 0.53 |
| BD: | 9 | D: | 4.88 |
| G: | 3.63 | AB: | 6.76 |
| U: | 1.25 in | AF: | 0.38 |
| AK: | 8.5 | LL: | 5.25 in |
| L1: | 14.3 in | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| L: | 10.88 in | AJ: | 7.25 |
| AA: | 15.19 | V: | 4.26 in |
| T: | 2.25 | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 2.250 in |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.00 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output RPM: | 17.5 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.07 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

